CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Durable, reliable, and highly capable, the Enfield Electrofusion Cast Iron Adapter EJ x Sp is a core component of the IPEX Enfield Electrofusion polypropylene acid waste system. Built to provide a secure fit, this adapter applies seamlessly within the piping system to allow for premium performance, temperature control, and flow. Part of an innovative system, it is designed to withstand high temperatures and corrosion levels in a variety of tough environments. The Enfield Electrofusion Cast Iron Adapter EJ x Sp comes in sizes 1-1/2", 2", 3", and 4" to suit your needs.
  • Enfield Electrofusion Cast Iron Adapter EJ x Sp for the IPEX Enfield Electrofusion polypropylene acid waste system
  • Fits seamlessly to allow for temperature control, monitoring, and flow
  • High corrosion resistance and capable of handling high pH levels
  • Available in sizes 1-1/2", 2", 3", and 4"
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top