CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Labline acid waste systems feature a state-of-the-art mechanical joining system that uses no-heat Elastolive for high-integrity joints in seconds. Labline has displaced more expensive, difficult-to-install glass and metal systems and the need for fusing, caulking or welding of joints. Components are made from specially formulated polypropylene with an operating temperature range from -10°F to 212°F (-23°C to 100°C). The high-performance, mechanical-joint system is easy to install and disassemble. Ideal for modular systems and remodeling, it is designed with heavy-duty, all thermoplastic fittings that are reusable. These durable, all-plastic fittings allow for rapid installation and trouble-free service, even in difficult areas. Labline Mechanical Joint Male Adapter, MJ x Male Thread fittings come in 1-1/2", 2", 3" and 4" sizes. They are furnished assembled with no-heat olives and union nuts.
  • Male Adapter (MJ x Male Thread) in 1-1/2", 2", 3" and 4" sizes.
  • For use with Labline acid waste systems.
  • High-performance mechanical-joint system.
  • Corrosion-resistant, all-plastic construction.
  • Easy to install, disassemble and reuse.
  • Ideal for modular systems and remodeling.
  • NSF listed.
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top