CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Join two pieces of different size threaded pipe or MPT fittings using a female threaded (FPT) reducer coupling.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Resistance to ignition due to its PVC construction.
  • Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
  • Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials.
1 - 6 du 6 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

CAD

BIM

n.d. 3/4 n.d. 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 3/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 3/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 1 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 6 du 6 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top