CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Xirtec PVC Schedule 40 crosses feature socket-ends for solvent weld connections. These crosses allow for three outlets and one inlet or vice versa.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
  • Lower material costs.
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

Size 3 (in)

Size 4 (in)

CAD

n.d. 1/2 n.d. 1/2 n.d. 1/2 n.d. 1/2 n.d. CAD Icon (for items table)
n.d. 3/4 n.d. 3/4 n.d. 3/4 n.d. 3/4 n.d. CAD Icon (for items table)
n.d. 1 n.d. 1 n.d. 1 n.d. 1 n.d. CAD Icon (for items table)
n.d. 1 1/4 n.d. 1 1/4 n.d. 1 1/4 n.d. 1 1/4 n.d. CAD Icon (for items table)
n.d. 1 1/2 n.d. 1 1/2 n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table)
n.d. 2 n.d. 2 n.d. 2 n.d. 2 n.d. CAD Icon (for items table)
n.d. 2 1/2 n.d. 2 1/2 n.d. 2 1/2 n.d. 2 1/2 n.d. CAD Icon (for items table)
n.d. 3 n.d. 3 n.d. 3 n.d. 3 n.d. CAD Icon (for items table)
n.d. 4 n.d. 4 n.d. 4 n.d. 4 n.d. CAD Icon (for items table)
1 - 9 du 9 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top