CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
This Vanstone style two-piece socket flange provides a transition from Xirtec PVC to another flanged component, such as a valve or pump.
  • Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
  • Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
  • Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
  • Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
  • Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size (in)

CAD

BIM

n.d. 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 5 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 6 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 8 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 10 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 12 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 14 du 14 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top