CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Reliez deux raccords à filetage femelle (FPT) à chaque extrémité de ce mamelon fileté en Xirtec PVCC.
  • La température maximale en service est jusqu’à 200 °F (93 °C) sous pression, avec exposition occasionnelle à de l’eau bouillante (212 °F, 100 °C).
  • La contrainte admissible du PVCC est de 2 000 lb/po² à 73 °F (23 °C).
  • Les matériaux de tuyauterie Xirtec exigent moins de la moitié de l’énergie requise pour produire des matériaux en acier au carbone ou en alliage d’acier aux dimensions équivalentes.
  • Le Xirtec PVCC dure des années sans entretien. Les surfaces intérieures et extérieures de nos matériaux résistent à la rouille, aux piqûres, à l’écaillage et à la corrosion.
1 - 41 du 41 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Dimension

Longueur

CAD

BIM

n.d. 1/2 n.d. 1,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1/2 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1/2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1/2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 1,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3/4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 2,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 1 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 2,50 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 1/2 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 1/2 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 3,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 4,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 5,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 6,00 in n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 41 du 41 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top