CAD/BIM catalogue

CAD (0) ▾
  • Le panier est vide
Installed in seconds, Labline® has displaced the more expensive, difficult to install glass and metal systems with joints that eliminate the need for fusing, caulking or welding of joints. They contain no-heat Elastolives™ for quick installation and high performance. Made from specially formulated polypropylene, the mechanical joints deliver proven corrosion resistance. Ideal for modular systems and re-modeling, they are reusable should your system layout change. Fittings are designed to prevent pipe pull-out and leaks due to misalignment for lasting reliability and trouble-free service. Labline Mechanical Joint Double Wyes come in 1-1/2", 2", 3" and 4" sizes.
  • For use in Labline® acid waste systems.
  • Operating temperature range from -20°F (-29°C) to 212°F (100°C).
  • Can be disassembled and re-used.
  • Mechanical joints.
  • All plastic construction (no galvanic action, electrolysis or corrosion).
  • No pre-heating required to install olive.
  • NSF-approved.
  • IAPMO-listed.
  • CSA certified.
  • Meets ASTM F1412, D4101.
  • Meets CSA B181.3.
  • Double Wyes come in 1-1/2", 2", 3" and 4" sizes.
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Size 1 (in)

Size 2 (in)

Size 3 (in)

Size 4 (in)

CAD

BIM

n.d. 1 1/2 n.d. 1 1/2 n.d. 1 1/2 n.d. 1 1/2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 2 n.d. 2 n.d. 2 n.d. 2 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 3 n.d. 3 n.d. 3 n.d. 3 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
n.d. 4 n.d. 4 n.d. 4 n.d. 4 n.d. CAD Icon (for items table) n.d. Revit Icon (for items table)
1 - 4 du 4 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top