CAD (0)
▾
Adapter Female (Spigot x FNPT)
Adapters
These adapters allow you to solvent weld the spigot end into the hub of the fitting so it connects to a male threaded (MPT) fitting.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
- Lower material costs.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
|---|---|---|---|
| 035578 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/2 |
CAD
n.d. |
| 035579 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 |
CAD
n.d. |
| 035580 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 |
CAD
n.d. |
| 035581 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 |
CAD
n.d. |
| 035582 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
| 035583 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 |
CAD
n.d. |
| 035585 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 |
CAD
n.d. |
| 035586 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 |
CAD
n.d. |