CAD (0)
▾
Adapter, IPS to PIP (Spigot x Socket)
Adapters
Transition from Iron Pipe Size to Plastic Irrigation Pipe using this adapter, featuring a spigot and socket end.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size 1 (in) |
Size 2 (in) |
Matériau |
CAD |
|---|---|---|---|---|
| 235045 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Matériau n.d. PVC |
CAD
n.d. |
| 235046 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Matériau n.d. PVC |
CAD
n.d. |