CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755210 | n.d. 1 1/2 in. Size Less Washer and Nut (Fitting Male Adapter) Trap Adapter (SPG x MPT) | Longueur n.d. 1,60 in | Width n.d. 2.272 in | Height n.d. 2.248 in |
| 755212 | n.d. 2 in. Size Less Washer and Nut (Fitting Male Adapter) Trap Adapter (SPG x MPT) | Longueur n.d. 1,71 in | Width n.d. 2.608 in | Height n.d. 2.595 in |