CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755211 | n.d. 1 1/2 in. Size Trap Adapter with Washer and Nut (SPG x Slip) | Longueur n.d. 2,27 in | Width n.d. 2.265 in | Height n.d. 2.265 in |
| 755385 | n.d. 1 1/2 x 1 1/4 in. Size Trap Adapter with Washer and Nut (SPG x Slip) | Longueur n.d. 1,84 in | Width n.d. 2.277 in | Height n.d. 2.271 in |