CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751903 | n.d. 1 1/2 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 1,55 in | Width n.d. 2.303 in | Height n.d. 2.303 in |
| 751911 | n.d. 2 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 1,59 in | Width n.d. 2.8 in | Height n.d. 2.798 in |
| 751919 | n.d. 3 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 2,64 in | Width n.d. 4.091 in | Height n.d. 4.085 in |
| 751927 | n.d. 4 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 2,94 in | Width n.d. 5.134 in | Height n.d. 5.134 in |
| 751932 | n.d. 6 in. Size Cleanout Adapter (SPG x FPT) | Longueur n.d. 4,48 in | Width n.d. 7.367 in | Height n.d. 7.365 in |