CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750431 | n.d. 1 1/2 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 4,56 in | Width n.d. 2.273 in | Hauteur n.d. 4,60 in |
| 750435 | n.d. 2 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 5,39 in | Width n.d. 2.745 in | Hauteur n.d. 5,38 in |
| 750439 | n.d. 3 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 7,58 in | Width n.d. 3.98 in | Hauteur n.d. 7,56 in |
| 750441 | n.d. 4 in. Size 90º Long Sweep Bend (H x H) | Longueur n.d. 9,37 in | Width n.d. 5.074 in | Hauteur n.d. 9,26 in |

