CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751001 | n.d. 3 in. Size Adapter Bushing (SPG x H) | Longueur n.d. 1,71 in | Width n.d. 3.547 in | Height n.d. 3.542 in |
| 751005 | n.d. 4 in. Size Adapter Bushing (SPG x H) | Longueur n.d. 1,97 in | Width n.d. 4.515 in | Height n.d. 4.509 in |
| 751010 | n.d. 6 in. Size Adapter Bushing (SPG x H) | Longueur n.d. 3,34 in | Width n.d. 7.26 in | Height n.d. 7.262 in |