CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751665 | n.d. 1 1/2 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 2,09 in | Width n.d. 2.286 in | Height n.d. 2.249 in |
| 751669 | n.d. 2 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 2,62 in | Width n.d. 2.722 in | Height n.d. 2.722 in |
| 751671 | n.d. 3 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 3,40 in | Width n.d. 4.068 in | Height n.d. 3.974 in |
| 751673 | n.d. 4 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 3,66 in | Width n.d. 5.092 in | Height n.d. 5.042 in |
| 751676 | n.d. 4 x 3 in. Size Cast Iron (Adapts No Hub Elastomer Coupling to DWV Spigot) | Longueur n.d. 3,35 in | Width n.d. 4.429 in | Height n.d. 4.42 in |

