CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755450 | n.d. 4 in. Size Closet Flange One Piece Plastic (H) | Longueur n.d. 7,07 in | Width n.d. 7.068 in | Height n.d. 2.033 in |
| 755470 | n.d. 4 x 3 in. Size Closet Flange One Piece Plastic (H) | Longueur n.d. 7,10 in | Width n.d. 7.092 in | Height n.d. 2.47 in |