CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755280 | n.d. 1 1/2 in. Size Coupling (H x H) | Longueur n.d. 1,50 in | Width n.d. 2.245 in | Height n.d. 2.245 in |
| 755282 | n.d. 2 in. Size Coupling (H x H) | Longueur n.d. 1,64 in | Width n.d. 2.718 in | Height n.d. 2.718 in |
| 755284 | n.d. 3 in. Size Coupling (H x H) | Longueur n.d. 3,25 in | Width n.d. 3.995 in | Height n.d. 3.995 in |
| 755286 | n.d. 4 in. Size Coupling (H x H) | Longueur n.d. 3,82 in | Width n.d. 5.074 in | Height n.d. 5.074 in |
| 755288 | n.d. 6 in. Size Coupling (H x H) | Longueur n.d. 6,33 in | Width n.d. 7.266 in | Height n.d. 7.261 in |
| 626153 | n.d. 8 in. Size Coupling (H x H) | Longueur n.d. 9,31 in | Width n.d. 9.31 in | Height n.d. 8.25 in |