CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755500 | n.d. 1 1/2 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 2,29 in | Width n.d. 2.312 in | Height n.d. 2.31 in |
| 755502 | n.d. 2 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 2,35 in | Width n.d. 2.809 in | Height n.d. 2.807 in |
| 755504 | n.d. 3 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 3,61 in | Width n.d. 4.1 in | Height n.d. 4.097 in |
| 755506 | n.d. 4 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 3,92 in | Width n.d. 5.145 in | Height n.d. 5.146 in |
| 755508 | n.d. 6 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 5,46 in | Width n.d. 7.394 in | Height n.d. 7.39 in |
| 226162 | n.d. 8 in. Size Cleanout Adapter with Plug (SPG x FPT) | Longueur n.d. 9,41 in | Width n.d. 9.41 in | Height n.d. 6.49 in |