CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755234 | n.d. 1 1/4 x 1 1/2 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,60 in | Width n.d. 2.336 in | Height n.d. 2.257 in |
| 755260 | n.d. 1 1/2 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,61 in | Width n.d. 2.34 in | Height n.d. 2.258 in |
| 755261 | n.d. 2 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,77 in | Width n.d. 2.768 in | Height n.d. 2.751 in |
| 755262 | n.d. 3 in. Size Male Adapter (MPT x H) | Longueur n.d. 3,10 in | Width n.d. 4.062 in | Height n.d. 4.027 in |
| 755263 | n.d. 4 in. Size Male Adapter (MPT x H) | Longueur n.d. 3,45 in | Width n.d. 5.124 in | Height n.d. 5.088 in |
| 755264 | n.d. 6 in. Size Male Adapter (MPT x H) | Longueur n.d. 4,84 in | Width n.d. 7.275 in | Height n.d. 7.255 in |