CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 751100 | n.d. 1 1/4 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,61 in | Width n.d. 2.04 in | Height n.d. 2.039 in |
| 751104 | n.d. 1 1/2 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,60 in | Width n.d. 2.327 in | Height n.d. 2.247 in |
| 751042 | n.d. 1 1/2 x 1 1/4 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,60 in | Width n.d. 2.323 in | Height n.d. 2.257 in |
| 751108 | n.d. 2 in. Size Male Adapter (MPT x H) | Longueur n.d. 1,76 in | Width n.d. 2.756 in | Height n.d. 2.743 in |
| 751112 | n.d. 3 in. Size Male Adapter (MPT x H) | Longueur n.d. 3,09 in | Width n.d. 4.039 in | Height n.d. 4.019 in |
| 751116 | n.d. 4 in. Size Male Adapter (MPT x H) | Longueur n.d. 3,43 in | Width n.d. 5.086 in | Height n.d. 5.05 in |
| 751120 | n.d. 6 in. Size Male Adapter (MPT x H) | Longueur n.d. 4,84 in | Width n.d. 7.276 in | Height n.d. 7.232 in |

