CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 10 du 10 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Dimension L

Dimension W

Dimension H

n.d. 6 x 4 in. Size Straight Reducing Tee (H x H x H) n.d. 9.22 in n.d. 7.21 in n.d. 11.14 in
n.d. 8 x 4 in. Size Straight Reducing Tee (H x H x H) n.d. 11.23 in n.d. 9.31 in n.d. 13 in
n.d. 8 x 6 in. Size Straight Reducing Tee (H x H x H) n.d. 12.38 in n.d. 9.88 in n.d. 15.43 in
n.d. 10 x 4 in. Size Straight Reducing Tee (H x H x H) n.d. 14.74 in n.d. 11.48 in n.d. 2.5 in
n.d. 10 x 6 in. Size Straight Reducing Tee (H x H x H) n.d. 15.87 in n.d. 11.48 in n.d. 24.25 in
n.d. 10 x 8 in. Size Straight Reducing Tee (H x H x H) n.d. 16.99 in n.d. 11.48 in n.d. 24.75 in
n.d. 12 x 4 in. Size Straight Reducing Tee (H x H x H) n.d. 16.78 in n.d. 13.56 in n.d. 24.25 in
n.d. 12 x 6 in. Size Straight Reducing Tee (H x H x H) n.d. 17.91 in n.d. 13.56 in n.d. 26.5 in
n.d. 12 x 8 in. Size Straight Reducing Tee (H x H x H) n.d. 19.3 in n.d. 13.56 in n.d. 28.5 in
n.d. 12 x 10 in. Size Straight Reducing Tee (H x H x H) n.d. 2.53 in n.d. 13.56 in n.d. 3.5 in
1 - 10 du 10 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top