CAD (0)
▾
Bushing Reducing (Spigot x Socket)
Bagues
Les manchons de réduction moulés AquaRise sont offerts pour les dimensions de 3/4 po x 1/2 po à 4 po x 3 po. Ils servent de raccords de réduction de raccord à tuyau dans les systèmes de tuyauterie AquaRise.
- La température maximale de fonctionnement des produits Aquarise utilisés dans un réseau de distribution d’eau potable ne doit pas dépasser 160 °F.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
---|---|---|---|---|
359375 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359376 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359377 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359378 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359379 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359380 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359381 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359382 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359383 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359384 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359385 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359386 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359387 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359388 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359389 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359390 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359391 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359392 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359393 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359394 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359395 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359428 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 1 1/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359429 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359396 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359430 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359397 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |