CAD (0)
▾
Bushing Reducing (MNPT x FNPT)
Bushings
Threads into an FPT fitting and allows for a smaller size MPT fitting to connect.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035697 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/4 | CAD n.d. |
035698 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 3/8 | CAD n.d. |
035699 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/4 | CAD n.d. |
035968 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/8 | CAD n.d. |
035700 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035701 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035702 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035703 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035704 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035705 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
035706 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035707 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035708 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035709 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035711 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. |
035712 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035713 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035714 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. |
035715 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. |
035716 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |