CAD (0)
▾
Bushing Reducing (Spigot x FNPT)
Bushings
Used to connect to a smaller MPT fitting, this bushing is solvent welded to a fitting socket allowing it to connect to a larger pipe.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion..
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035717 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/8 | CAD n.d. |
035718 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/4 | CAD n.d. |
035719 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 3/8 | CAD n.d. |
035720 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/4 | CAD n.d. |
035722 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035723 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/8 | CAD n.d. |
035724 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035725 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035726 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035727 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035728 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
035729 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035730 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035731 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035732 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035733 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035734 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035735 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. |
035736 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035737 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035738 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035739 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035740 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035741 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035742 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035743 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. |
035744 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035745 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 | CAD n.d. |
035746 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035747 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035748 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. |
035749 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035750 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. |
035751 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035752 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. |
035753 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 3 | CAD n.d. |
035754 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 4 | CAD n.d. |
035755 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 2 | CAD n.d. |
035756 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 3 | CAD n.d. |
035757 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 4 | CAD n.d. |
035758 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 5 | CAD n.d. |