CAD (0)
▾
Bushing Reducing (Spigot x Socket)
Bushings
Solvent weld this reducer bushing to a fitting socket and smaller size pipe to reduce the size of pipe connecting to a fitting.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035646 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035648 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035649 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035650 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035651 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035652 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
035653 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035654 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035655 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035656 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035657 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035658 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035659 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. |
035660 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035661 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035662 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035663 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035664 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035665 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035666 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035667 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. |
035668 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035669 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 | CAD n.d. |
035670 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035671 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035672 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. |
035673 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035677 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. |
035678 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035679 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. |
035680 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 2 | CAD n.d. |
035681 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 3 | CAD n.d. |
035682 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 4 | CAD n.d. |
035683 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 2 | CAD n.d. |
035684 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 3 | CAD n.d. |
035685 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 4 | CAD n.d. |
035686 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 5 | CAD n.d. |
035687 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 4 | CAD n.d. |
035688 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 6 | CAD n.d. |
235690 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 6 | CAD n.d. |
035691 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 8 | CAD n.d. |
235693 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 8 | CAD n.d. |
235694 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 10 | CAD n.d. |