CAD (0)
▾
Bushing Reducing (MNPT x FNPT)
Bushings
Threads flush into an FPT fitting and allows for a smaller size MPT fitting to connect.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion.
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
---|---|---|---|---|
036653 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036656 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036657 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036658 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036659 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036660 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036661 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036662 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036663 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036664 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036665 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036666 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036667 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036668 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036669 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036672 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036673 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036674 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036675 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036676 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036677 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. | BIM n.d. |