CAD (0)
▾
Bushing Reducing (Spigot x FNPT)
Bushings
Used to connect to a smaller MPT fitting, this bushing is solvent welded to a fitting socket allowing it to connect to a larger pipe.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion..
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035258 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/4 | CAD n.d. |
035259 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 3/8 | CAD n.d. |
035260 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035262 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035263 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035264 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035265 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035266 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
035267 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035268 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035269 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035270 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035271 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035272 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035273 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. |
035274 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035275 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035277 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035278 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. |
035283 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. |
035285 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. |
035286 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. |
235062 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 4 | CAD n.d. |
035287 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 4 | CAD n.d. |