CAD (0)
▾
Bushing Reducing (Spigot x Socket)
Bushings
Solvent weld this reducer bushing to a fitting socket and smaller size pipe to reduce the size of pipe connecting to a fitting.
- Outstanding resistance to chemical such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Environmentally responsible, made with less than half the energy needed to produce the same size steel/steel alloy materials.
- Remains smooth due to its resistance to rust, pit, scale & corrosion..
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035209 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035212 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035213 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035214 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035215 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | CAD n.d. |
035216 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035217 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035218 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 | CAD n.d. |
035219 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035220 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035221 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035222 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 | CAD n.d. |
035223 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035224 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035227 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035228 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035229 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 | CAD n.d. |
035231 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 | CAD n.d. |
035232 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035233 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035234 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 | CAD n.d. |
035235 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035238 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 | CAD n.d. |
035239 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035240 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 3 | CAD n.d. |
035241 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 4 | CAD n.d. |
035244 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 4 | CAD n.d. |
035246 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 6 | CAD n.d. |