CAD (0)
▾
Cap (Socket)
Caps and Plugs
Seal off unused Schedule 40 fittings or pipe with Xirtec Schedule 40 Caps.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035407 | Size (in) n.d. 1/2 | Length n.d. 1,04 in |
CAD
n.d. |
| 035408 | Size (in) n.d. 3/4 | Length n.d. 1,37 in |
CAD
n.d. |
| 035409 | Size (in) n.d. 1 | Length n.d. 1,51 in |
CAD
n.d. |
| 035410 | Size (in) n.d. 1 1/4 | Length n.d. 1,65 in |
CAD
n.d. |
| 035411 | Size (in) n.d. 1 1/2 | Length n.d. 1,76 in |
CAD
n.d. |
| 035412 | Size (in) n.d. 2 | Length n.d. 1,78 in |
CAD
n.d. |
| 035413 | Size (in) n.d. 2 1/2 | Length n.d. 2,49 in |
CAD
n.d. |
| 035414 | Size (in) n.d. 3 | Length n.d. 2,68 in |
CAD
n.d. |
| 035415 | Size (in) n.d. 4 | Length n.d. 3,25 in |
CAD
n.d. |
| 035416 | Size (in) n.d. 5 | Length n.d. 4,68 in |
CAD
n.d. |
| 035417 | Size (in) n.d. 6 | Length n.d. 4,53 in |
CAD
n.d. |
| 035418 | Size (in) n.d. 8 | Length n.d. 5,85 in |
CAD
n.d. |
| 235902 | Size (in) n.d. 10 | Length n.d. 8,25 in |
CAD
n.d. |
| 235903 | Size (in) n.d. 12 | Length n.d. 9,63 in |
CAD
n.d. |

