CAD (0)
▾
Cap (FNPT)
Caps and Plugs
Seal off unused MPT fittings or pipe run with the female threaded (FPT) cap.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035423 | Size (in) n.d. 1/2 | Length n.d. 1,22 in |
CAD
n.d. |
| 035424 | Size (in) n.d. 3/4 | Length n.d. 1,26 in |
CAD
n.d. |
| 035425 | Size (in) n.d. 1 | Length n.d. 1,53 in |
CAD
n.d. |
| 035426 | Size (in) n.d. 1 1/4 | Length n.d. 1,53 in |
CAD
n.d. |
| 035427 | Size (in) n.d. 1 1/2 | Length n.d. 1,52 in |
CAD
n.d. |
| 035428 | Size (in) n.d. 2 | Length n.d. 1,67 in |
CAD
n.d. |
| 035429 | Size (in) n.d. 2 1/2 | Length n.d. 2,31 in |
CAD
n.d. |
| 035430 | Size (in) n.d. 3 | Length n.d. 2,39 in |
CAD
n.d. |
| 035431 | Size (in) n.d. 4 | Length n.d. 2,68 in |
CAD
n.d. |
| 035432 | Size (in) n.d. 5 | Length n.d. 3,19 in |
CAD
n.d. |
| 035433 | Size (in) n.d. 6 | Length n.d. 3,17 in |
CAD
n.d. |

