CAD (0)
▾
Plug (Spigot)
Caps and Plugs
Create a permanent seal in a socket fitting using this Spigot Plug.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035631 | Size (in) n.d. 1/2 | Length n.d. 0,87 in |
CAD
n.d. |
| 035632 | Size (in) n.d. 3/4 | Length n.d. 1,13 in |
CAD
n.d. |
| 035633 | Size (in) n.d. 1 | Length n.d. 1,26 in |
CAD
n.d. |
| 035634 | Size (in) n.d. 1 1/4 | Length n.d. 1,53 in |
CAD
n.d. |
| 035635 | Size (in) n.d. 1 1/2 | Length n.d. 1,62 in |
CAD
n.d. |
| 035636 | Size (in) n.d. 2 | Length n.d. 1,75 in |
CAD
n.d. |
| 035637 | Size (in) n.d. 2 1/2 | Length n.d. 2,38 in |
CAD
n.d. |
| 035638 | Size (in) n.d. 3 | Length n.d. 2,09 in |
CAD
n.d. |
| 035639 | Size (in) n.d. 4 | Length n.d. 2,63 in |
CAD
n.d. |