CAD (0)
▾
Plug (MNPT)
Caps and Plugs
Use the MPT plug to create a leak-proof seal in an FPT fitting. This seal can be unthreaded when needed as it is not a permanent seal.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035622 | Size (in) n.d. 1/2 | Length n.d. 1,00 in |
CAD
n.d. |
| 035623 | Size (in) n.d. 3/4 | Length n.d. 1,03 in |
CAD
n.d. |
| 035624 | Size (in) n.d. 1 | Length n.d. 1,19 in |
CAD
n.d. |
| 035625 | Size (in) n.d. 1 1/4 | Length n.d. 1,46 in |
CAD
n.d. |
| 035626 | Size (in) n.d. 1 1/2 | Length n.d. 1,47 in |
CAD
n.d. |
| 035627 | Size (in) n.d. 2 | Length n.d. 1,46 in |
CAD
n.d. |
| 035628 | Size (in) n.d. 2 1/2 | Length n.d. 1,78 in |
CAD
n.d. |
| 035629 | Size (in) n.d. 3 | Length n.d. 1,84 in |
CAD
n.d. |
| 035630 | Size (in) n.d. 4 | Length n.d. 2,11 in |
CAD
n.d. |
| 235047 | Size (in) n.d. 6 | Length n.d. 2,06 in |
CAD
n.d. |

