CAD (0)
▾
Cap (Socket)
Caps and Plugs
Seal off unused Schedule 80 fittings or pipe with Xirtec Schedule 80 Caps.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
BIM |
|---|---|---|---|---|
| 036058 | Size (in) n.d. 1/2 | Length n.d. 1,26 in |
CAD
n.d. |
BIM
n.d. |
| 036059 | Size (in) n.d. 3/4 | Length n.d. 1,39 in |
CAD
n.d. |
BIM
n.d. |
| 036060 | Size (in) n.d. 1 | Length n.d. 1,56 in |
CAD
n.d. |
BIM
n.d. |
| 036061 | Size (in) n.d. 1 1/4 | Length n.d. 1,77 in |
CAD
n.d. |
BIM
n.d. |
| 036062 | Size (in) n.d. 1 1/2 | Length n.d. 1,93 in |
CAD
n.d. |
BIM
n.d. |
| 036063 | Size (in) n.d. 2 | Length n.d. 1,99 in |
CAD
n.d. |
BIM
n.d. |
| 036064 | Size (in) n.d. 2 1/2 | Length n.d. 2,47 in |
CAD
n.d. |
BIM
n.d. |
| 036065 | Size (in) n.d. 3 | Length n.d. 2,73 in |
CAD
n.d. |
BIM
n.d. |
| 036066 | Size (in) n.d. 4 | Length n.d. 3,30 in |
CAD
n.d. |
BIM
n.d. |
| 036067 | Size (in) n.d. 6 | Length n.d. 4,70 in |
CAD
n.d. |
BIM
n.d. |
| 036068 | Size (in) n.d. 8 | Length n.d. 5,60 in |
CAD
n.d. |
BIM
n.d. |
| 236023 | Size (in) n.d. 10 | Length n.d. 8,25 in |
CAD
n.d. |
BIM
n.d. |
| 236024 | Size (in) n.d. 12 | Length n.d. 10,22 in |
CAD
n.d. |
BIM
n.d. |

