CAD (0)
▾
Plug (MNPT)
Caps and Plugs
Use the MPT plug to create a leak-proof seal in an FPT fitting. This seal can be unthreaded when needed as it is not a permanent seal.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
BIM |
|---|---|---|---|---|
| 036570 | Size (in) n.d. 1/2 | Length n.d. 0,99 in |
CAD
n.d. |
BIM
n.d. |
| 036571 | Size (in) n.d. 3/4 | Length n.d. 1,00 in |
CAD
n.d. |
BIM
n.d. |
| 036572 | Size (in) n.d. 1 | Length n.d. 1,22 in |
CAD
n.d. |
BIM
n.d. |
| 036573 | Size (in) n.d. 1 1/4 | Length n.d. 1,46 in |
CAD
n.d. |
BIM
n.d. |
| 036574 | Size (in) n.d. 1 1/2 | Length n.d. 1,44 in |
CAD
n.d. |
BIM
n.d. |
| 036575 | Size (in) n.d. 2 | Length n.d. 1,46 in |
CAD
n.d. |
BIM
n.d. |
| 036576 | Size (in) n.d. 2 1/2 | Length n.d. 1,81 in |
CAD
n.d. |
BIM
n.d. |
| 036577 | Size (in) n.d. 3 | Length n.d. 1,88 in |
CAD
n.d. |
BIM
n.d. |
| 036578 | Size (in) n.d. 4 | Length n.d. 2,13 in |
CAD
n.d. |
BIM
n.d. |
| 036579 | Size (in) n.d. 6 | Length n.d. 2,09 in |
CAD
n.d. |
BIM
n.d. |

