CAD (0)
▾
Cap (Socket)
Caps and Plugs
Seal off unused Schedule 40 fittings or pipe with Xirtec Schedule 40 Caps.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035017 | Size (in) n.d. 1/2 | Length n.d. 1,05 in |
CAD
n.d. |
| 035018 | Size (in) n.d. 3/4 | Length n.d. 1,37 in |
CAD
n.d. |
| 035019 | Size (in) n.d. 1 | Length n.d. 1,51 in |
CAD
n.d. |
| 035020 | Size (in) n.d. 1 1/4 | Length n.d. 1,66 in |
CAD
n.d. |
| 035021 | Size (in) n.d. 1 1/2 | Length n.d. 1,76 in |
CAD
n.d. |
| 035022 | Size (in) n.d. 2 | Length n.d. 1,77 in |
CAD
n.d. |
| 035023 | Size (in) n.d. 2 1/2 | Length n.d. 2,50 in |
CAD
n.d. |
| 035024 | Size (in) n.d. 3 | Length n.d. 2,68 in |
CAD
n.d. |
| 035025 | Size (in) n.d. 4 | Length n.d. 3,24 in |
CAD
n.d. |
| 035026 | Size (in) n.d. 5 | Length n.d. 4,68 in |
CAD
n.d. |
| 035027 | Size (in) n.d. 6 | Length n.d. 4,59 in |
CAD
n.d. |
| 035028 | Size (in) n.d. 8 | Length n.d. 6,76 in |
CAD
n.d. |

