CAD (0)
▾
Plug (MNPT)
Caps and Plugs
Use the MPT plug to create a leak-proof seal in an FPT fitting. This seal can be unthreaded when needed as it is not a permanent seal.
- Long life with maintenance-free service.
- Resistant to rust, pit, scale & corrosion.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
No d’article |
Size (in) |
Length |
CAD |
|---|---|---|---|
| 035188 | Size (in) n.d. 1/2 | Length n.d. 0,83 in |
CAD
n.d. |
| 035189 | Size (in) n.d. 3/4 | Length n.d. 0,89 in |
CAD
n.d. |
| 035190 | Size (in) n.d. 1 | Length n.d. 1,05 in |
CAD
n.d. |
| 035191 | Size (in) n.d. 1 1/4 | Length n.d. 1,30 in |
CAD
n.d. |
| 035192 | Size (in) n.d. 1 1/2 | Length n.d. 1,35 in |
CAD
n.d. |
| 035193 | Size (in) n.d. 2 | Length n.d. 1,37 in |
CAD
n.d. |
| 035194 | Size (in) n.d. 2 1/2 | Length n.d. 1,79 in |
CAD
n.d. |
| 035195 | Size (in) n.d. 3 | Length n.d. 1,85 in |
CAD
n.d. |
| 035196 | Size (in) n.d. 4 | Length n.d. 2,11 in |
CAD
n.d. |

