CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Width |
Hauteur |
|---|---|---|---|---|
| 751394 | n.d. 1 1/2 in. Size Cap (H) | Length n.d. 1.26 in | Width n.d. 2.247 in | Hauteur n.d. 2,24 in |
| 751398 | n.d. 2 in. Size Cap (H) | Length n.d. 1.292 in | Width n.d. 2.717 in | Hauteur n.d. 2,72 in |
| 751406 | n.d. 3 in. Size Cap (H) | Length n.d. 2.504 in | Width n.d. 2.978 in | Hauteur n.d. 2,98 in |
| 751412 | n.d. 4 in. Size Cap (H) | Length n.d. 2.968 in | Width n.d. 5.029 in | Hauteur n.d. 5,03 in |
| 751414 | n.d. 6 in. Size Cap (H) | Length n.d. 3.306 in | Width n.d. 7.13 in | Hauteur n.d. 7,30 in |