CAD (0)
▾
Coupling (Socket x Socket)
Couplings
Connect two pieces of same size pipe together using socket couplings and solvent welding techniques.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Resistance to ignition due to its PVC construction.
- Interior walls remain smooth in virtually every service due to its resistance to rust, pit, scale and corrosion.
- Environmentally responsible, made with half the energy needed to produce the same size steel/steel alloy materials..
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
---|---|---|---|
035448 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/2 | CAD n.d. |
035449 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | CAD n.d. |
035450 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | CAD n.d. |
035451 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | CAD n.d. |
035452 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | CAD n.d. |
035453 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | CAD n.d. |
035454 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | CAD n.d. |
035455 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | CAD n.d. |
035456 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | CAD n.d. |
035457 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 5 | CAD n.d. |
035458 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | CAD n.d. |
035459 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | CAD n.d. |
235460 | Size 1 (in) n.d. 10 | Size 2 (in) n.d. 10 | CAD n.d. |
235461 | Size 1 (in) n.d. 12 | Size 2 (in) n.d. 12 | CAD n.d. |