CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 755140 | n.d. 1 1/2 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 2,27 in | Width n.d. 2.271 in | Hauteur n.d. 2,27 in |
| 755141 | n.d. 2 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 2,76 in | Width n.d. 2.756 in | Hauteur n.d. 2,76 in |
| 755142 | n.d. 3 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 4,03 in | Width n.d. 4.028 in | Hauteur n.d. 4,03 in |
| 755143 | n.d. 4 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 6,80 in | Width n.d. 5.1 in | Hauteur n.d. 8,40 in |
| 626100 | n.d. 8 in. Size 45º Street Long Turn Bend (SPG x H) | Longueur n.d. 11,94 in | Width n.d. 9.31 in | Hauteur n.d. 13,35 in |

