CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Hauteur |
|---|---|---|---|---|
| 750362 | n.d. 1 1/2 in. Size 90º Bend (H x H) | Longueur n.d. 3,52 in | Width n.d. 2.257 in | Hauteur n.d. 3,53 in |
| 750374 | n.d. 2 in. Size 90º Bend (H x H) | Longueur n.d. 4,39 in | Width n.d. 2.72 in | Hauteur n.d. 4,43 in |
| 750317 | n.d. 2 x 1 1/2 in. Size 90º Bend (H x H) | Longueur n.d. 4,53 in | Width n.d. 2.733 in | Hauteur n.d. 4,26 in |
| 750386 | n.d. 3 in. Size 90º Bend (H x H) | Longueur n.d. 6,58 in | Width n.d. 3.986 in | Hauteur n.d. 6,65 in |
| 750395 | n.d. 4 in. Size 90º Bend (H x H) | Longueur n.d. 8,23 in | Width n.d. 5.037 in | Hauteur n.d. 8,26 in |
| 750401 | n.d. 6 in. Size 90º Bend (H x H) | Longueur n.d. 12,36 in | Width n.d. 7.318 in | Hauteur n.d. 12,47 in |

