CAD (0)
▾
1/8 Bend EJ
Elbows
Enfield electrofusion polypropylene acid waste systems effectively handle a variety of corrosive chemicals and pH levels found in various chemical waste applications. Fittings are constructed with a heavy-gauge resistance wire integrally molded in the socket, with jointing completed by energizing the resistance wire via a microprocessor controlled Enfusion Control Unit. The result is unprecedented control of jointing and unparalleled joint reliability and repeatability in above- and below-grade acid waste applications. Enfield offers NSF-approved polypro fittings manufactured from flame-retardant polypropylene, which has an operating temperature range from -10°F (-23°C) to 212°F (100°C). Several joints can be made at one time. Fittings are quick and easy to connect and install and are maintenance free. Enfield Electrofusion 1/8 bend (socket x socket) fittings come in 1-1/2", 2", 3", 4" and 6" sizes.
- 1/8 bend (socket x socket) in 1-1/2", 2", 3", 4" and 6" sizes
- For use with Enfield electrofusion polypropylene acid waste systems
- Unparalleled joint reliability and repeatability
- Flame-retardant polypropylene
- Heavy-gauge resistance wire molded into sockets for controlled fusion of joints
- Microprocessor controlled Enfusion Control Unit ensures secure joints
- Temperature range from -10°F (-23°C) to 212°F (100°C)
- Easy connecting
- Easy to install
- Maintenance free
- NSF listed
No d’article |
Size 1 (in) |
Size 2 (in) |
CAD |
BIM |
|---|---|---|---|---|
| 257191 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 |
CAD
n.d. |
BIM
n.d. |
| 257194 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 |
CAD
n.d. |
BIM
n.d. |
| 257195 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 |
CAD
n.d. |
BIM
n.d. |
| 257196 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 |
CAD
n.d. |
BIM
n.d. |
| 257197 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 |
CAD
n.d. |
BIM
n.d. |

