CAD (0)
▾
Flange One-Piece (Blind)
Flanges
Blind flanges are rated at 150psi at 73°F and feature a standard 150lb bolting pattern for ease of use.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size (in) |
CAD |
BIM |
---|---|---|---|
036250 | Size (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036251 | Size (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036252 | Size (in) n.d. 1 | CAD n.d. | BIM n.d. |
036253 | Size (in) n.d. 1 1/4 | CAD n.d. | BIM n.d. |
036254 | Size (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036255 | Size (in) n.d. 2 | CAD n.d. | BIM n.d. |
036256 | Size (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036257 | Size (in) n.d. 3 | CAD n.d. | BIM n.d. |
036258 | Size (in) n.d. 4 | CAD n.d. | BIM n.d. |
036259 | Size (in) n.d. 6 | CAD n.d. | BIM n.d. |
036260 | Size (in) n.d. 8 | CAD n.d. | BIM n.d. |