CAD (0)
▾
No d’article |
Nom de l’article |
Longueur |
Width |
Height |
|---|---|---|---|---|
| 755454 | n.d. 4 in. Size Spigot End with Adjustable Metal Ring | Longueur n.d. 7,04 in | Width n.d. 7.04 in | Height n.d. 2.458 in |
| 755456 | n.d. 4 x 3 in. Size Spigot End with Adjustable Metal Ring | Longueur n.d. 7,04 in | Width n.d. 7.034 in | Height n.d. 2.796 in |