CAD (0)
▾
Tee Reducing (Socket x Socket x Socket)
Tés
Les tés de réduction moulés AquaRise sont offerts pour les dimensions de 3/4 po x 1/2 po x 1/2 po à 4 po x 4 po x 3 po. Ils offrent des raccords de branchement et de canalisation secondaire de réduction dans les systèmes de tuyauterie AquaRise.
- La température maximale de fonctionnement des produits Aquarise utilisés dans un réseau de distribution d’eau potable ne doit pas dépasser 160 °F.
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
BIM |
---|---|---|---|---|---|
359514 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359513 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359492 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359493 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359494 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359495 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359515 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359496 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359497 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359498 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359499 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359500 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359501 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359503 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1/2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359504 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 3/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359505 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359506 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 1 1/4 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359507 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359502 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359508 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 2 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |
359509 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 3 |
CAD
n.d. ![]() |
BIM
n.d. ![]() |