CAD (0)
▾
Tee Reducing (Socket x Socket x Socket)
Tees
Connect a smaller size pipe at a 90-degree angle to a run of pipe. All joints are solvent welded for a leak-proof connection.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
BIM |
---|---|---|---|---|---|
036786 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036788 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036789 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036791 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036792 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036793 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036794 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036795 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036796 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036797 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1/2 | CAD n.d. | BIM n.d. |
036798 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 3/4 | CAD n.d. | BIM n.d. |
036799 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 | CAD n.d. | BIM n.d. |
036800 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. | BIM n.d. |
036802 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036803 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 2 1/2 | CAD n.d. | BIM n.d. |
036804 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 2 | CAD n.d. | BIM n.d. |
036805 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 3 | CAD n.d. | BIM n.d. |
036807 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Size 3 (in) n.d. 3 | CAD n.d. | BIM n.d. |
036808 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Size 3 (in) n.d. 4 | CAD n.d. | BIM n.d. |
036810 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 6 | CAD n.d. | BIM n.d. |