CAD (0)
▾
Tee (Socket x Socket x Socket)
Tees
Connect a perpendicular pipe between a run of solvent weld pipe using this tee and solvent welding techniques.
- Max service temperature 140 Degrees F (60 Degrees C) in pressure, 180 Degrees F (82 Degrees C) for intermittent gravity flow.
- Interior remains smooth in virtually every service, making it resistant to rust, pit, scale & corrosion.
- Outstanding resistance to chemicals such as most acids, alcohols, alkalis, salt solutions, halogens and more.
- Suitable for use with potable water as listed with the National Sanitation Foundation (NSF) & CSA International.
- Lower material costs and environmentally responsible as it is made with half the energy needed to product the same size steel/steel alloy.
No d’article |
Size 1 (in) |
Size 2 (in) |
Size 3 (in) |
CAD |
---|---|---|---|---|
035290 | Size 1 (in) n.d. 1/2 | Size 2 (in) n.d. 1/2 | Size 3 (in) n.d. 1/2 | CAD n.d. |
035291 | Size 1 (in) n.d. 3/4 | Size 2 (in) n.d. 3/4 | Size 3 (in) n.d. 3/4 | CAD n.d. |
035292 | Size 1 (in) n.d. 1 | Size 2 (in) n.d. 1 | Size 3 (in) n.d. 1 | CAD n.d. |
035293 | Size 1 (in) n.d. 1 1/4 | Size 2 (in) n.d. 1 1/4 | Size 3 (in) n.d. 1 1/4 | CAD n.d. |
035294 | Size 1 (in) n.d. 1 1/2 | Size 2 (in) n.d. 1 1/2 | Size 3 (in) n.d. 1 1/2 | CAD n.d. |
035295 | Size 1 (in) n.d. 2 | Size 2 (in) n.d. 2 | Size 3 (in) n.d. 2 | CAD n.d. |
035296 | Size 1 (in) n.d. 2 1/2 | Size 2 (in) n.d. 2 1/2 | Size 3 (in) n.d. 2 1/2 | CAD n.d. |
035297 | Size 1 (in) n.d. 3 | Size 2 (in) n.d. 3 | Size 3 (in) n.d. 3 | CAD n.d. |
035298 | Size 1 (in) n.d. 4 | Size 2 (in) n.d. 4 | Size 3 (in) n.d. 4 | CAD n.d. |
035299 | Size 1 (in) n.d. 5 | Size 2 (in) n.d. 5 | Size 3 (in) n.d. 5 | CAD n.d. |
035300 | Size 1 (in) n.d. 6 | Size 2 (in) n.d. 6 | Size 3 (in) n.d. 6 | CAD n.d. |
035301 | Size 1 (in) n.d. 8 | Size 2 (in) n.d. 8 | Size 3 (in) n.d. 8 | CAD n.d. |