CAD (0)
▾
Straight Reducing Tee (H x H x H)
Tees
No d’article |
Nom de l’article |
Dimension L |
Dimension W |
Dimension H |
|---|---|---|---|---|
| 226085 | n.d. 6 x 4 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 9.22 in | Dimension W n.d. 7.21 in | Dimension H n.d. 11.14 in |
| 226086 | n.d. 8 x 4 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 11.23 in | Dimension W n.d. 9.31 in | Dimension H n.d. 13 in |
| 226178 | n.d. 8 x 6 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 12.38 in | Dimension W n.d. 9.88 in | Dimension H n.d. 15.43 in |
| 294037 | n.d. 10 x 4 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 14.74 in | Dimension W n.d. 11.48 in | Dimension H n.d. 2.5 in |
| 294040 | n.d. 10 x 6 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 15.87 in | Dimension W n.d. 11.48 in | Dimension H n.d. 24.25 in |
| 294043 | n.d. 10 x 8 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 16.99 in | Dimension W n.d. 11.48 in | Dimension H n.d. 24.75 in |
| 294046 | n.d. 12 x 4 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 16.78 in | Dimension W n.d. 13.56 in | Dimension H n.d. 24.25 in |
| 294049 | n.d. 12 x 6 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 17.91 in | Dimension W n.d. 13.56 in | Dimension H n.d. 26.5 in |
| 294053 | n.d. 12 x 8 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 19.3 in | Dimension W n.d. 13.56 in | Dimension H n.d. 28.5 in |
| 294056 | n.d. 12 x 10 in. Size Straight Reducing Tee (H x H x H) | Dimension L n.d. 2.53 in | Dimension W n.d. 13.56 in | Dimension H n.d. 3.5 in |