CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750071 | n.d. 2 in. Size Cleanout Tee with Plug & O-Ring (H x H) | Length n.d. 4,36 in | Largeur n.d. 2,713 in | Hauteur n.d. 3,94 in |
| 750078 | n.d. 3 in. Size Cleanout Tee with Plug & O-Ring (H x H) | Length n.d. 5,91 in | Largeur n.d. 3,986 in | Hauteur n.d. 6,81 in |
| 750085 | n.d. 4 in. Size Cleanout Tee with Plug & O-Ring (H x H) | Length n.d. 7,26 in | Largeur n.d. 5,023 in | Hauteur n.d. 8,51 in |
| 750092 | n.d. 6 in. Size Cleanout Tee with Plug & O-Ring (H x H) | Length n.d. 9,51 in | Largeur n.d. 7,298 in | Hauteur n.d. 13,60 in |

