CAD/BIM catalogue

CAD (0)
  • Le panier est vide
1 - 13 du 13 | Résultats par page | Afficher | Unité de mesure
1 

No d’article

Nom de l’article

Length

Largeur

Hauteur

n.d. 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 2,25 in n.d. 2,254 in n.d. 2,25 in
n.d. 2 in. Size Sanitary Tee (H x H x H) n.d. 2,73 in n.d. 2,730 in n.d. 2,73 in
n.d. 2 x 1 1/2 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 2,72 in n.d. 2,716 in n.d. 2,72 in
n.d. 2 x 1 1/2 x 2 in. Size Sanitary Tee (H x H x H) n.d. 2,74 in n.d. 2,737 in n.d. 2,74 in
n.d. 2 x 2 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 2,74 in n.d. 2,739 in n.d. 2,74 in
n.d. 3 in. Size Sanitary Tee (H x H x H) n.d. 2,73 in n.d. 2,730 in n.d. 2,73 in
n.d. 3 x 3 x 1 1/2 in. Size Sanitary Tee (H x H x H) n.d. 4,00 in n.d. 4,004 in n.d. 4,00 in
n.d. 3 x 3 x 2 in. Size Sanitary Tee (H x H x H) n.d. 4,00 in n.d. 4,000 in n.d. 4,00 in
n.d. 4 in. Size Sanitary Tee (H x H x H) n.d. 5,08 in n.d. 5,075 in n.d. 5,08 in
n.d. 4 x 4 x 2 in. Size Sanitary Tee (H x H x H) n.d. 6,70 in n.d. 5,063 in n.d. 6,69 in
n.d. 4 x 4 x 3 in. Size Sanitary Tee (H x H x H) n.d. 7,62 in n.d. 5,056 in n.d. 8,25 in
n.d. 6 in. Size Sanitary Tee (H x H x H) n.d. 11,75 in n.d. 7,214 in n.d. 14,47 in
n.d. 6 x 6 x 4 in. Size Sanitary Tee (H x H x H) n.d. 9,81 in n.d. 7,198 in n.d. 11,80 in
1 - 13 du 13 | Résultats par page | Afficher | Unité de mesure
1 

Avez-vous des questions?

Peu importe si vous êtes nouveau aux solutions thermoplastiques ou un client de longue date, votre représentant en service à la clientèle et représentant technique des ventes locaux vous fournissent le support donc vous avez besoin. Ce service différencie IPEX sur le marché canadien.

Back to top