CAD (0)
▾
No d’article |
Nom de l’article |
Length |
Largeur |
Hauteur |
|---|---|---|---|---|
| 750163 | n.d. 3 x 3 x 3 x 1 1/2 in. Size Sanitary Tee with Left Side Inlet (H x H x H x H) | Length n.d. 6,64 in | Largeur n.d. 5,399 in | Hauteur n.d. 7,88 in |
| 750160 | n.d. 3 x 3 x 3 x 2 in. Size Sanitary Tee with Left Side Inlet (H x H x H x H) | Length n.d. 5,78 in | Largeur n.d. 5,775 in | Hauteur n.d. 5,78 in |
| 750173 | n.d. 3 x 3 x 3 x 2 in. Size Sanitary Tee with Left Side Inlet (H x H x H x H) | Length n.d. 6,62 in | Largeur n.d. 5,453 in | Hauteur n.d. 7,87 in |

